e-catalogue 2024

D105/4TRPA

HPM Standard 4 Outlet 175J Surge Protected Wide Spaced Powerboard White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001273745
Item Dimensions 291.0mmW x 29.0mmH x 50.0mmD

Description

The 4 wide spaced outlets with safety overload protection make this powerboard ideal for use with transformer packs. The surge protection helps prevent damage to connected devices and the overload protection kicks in when an outlet is used beyond maximum capacity.

  • 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Four wide spaced sockets for use with transformer plug packs
  • 0.9m power lead
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001273745 140.0mmW x 370.0mmH x 30.0mmD 252.0 297.0
Inner Carton 8 9321001273752 328.0mmW x 150.0mmH x 390.0mmD 2.37 2.57
Outer Carton 32 9321001273769 410.0mmW x 320.0mmH x 660.0mmD 11.1
Pallet 512

Documentation

icon Technical Documents
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.