e-catalogue 2024

Description

The HPM 5 outlet power board has spacing for 2 transformers as well as surge protection protect the devices connected to this power outlet.

  • 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Three wide spaced sockets for use with transformer plug packs
  • Long 1.8m Lead to get power where needed
  • Rating: 230-240V a.c. 50Hz
  • Total loading: 10A 2400W
  • Surge protection type: MOV (metal oxide varisor)
  • Clamping voltage: 775V
  • Energy absorption (outlets): 175J
  • Plug: Right angle
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 440.0 468.0
Inner Carton 5 9321001203636 200mmW x 150mmH x 380mmD 2.24 2.38
Outer Carton 30 9321001203643 600mmW x 320mmH x 400mmD 14.06 14.96
Pallet 480

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.