D105/12TRPA
Description
The HPM 10A 12 outlet power board has spacing for 3 transformer packs and is surge protected to protect devices. Connected to this power board is a 1.8m lead to get power where it is needed.
- 150J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Three wide spaced sockets for use with transformer plug packs
- Long 1.8m lead to get power where needed
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001391319 | 185mmW x 445mmH x 45mmD | 620.0 | 655.0 |
Inner Carton | 8 | 9321001391326 | 320mmW x 180mmH x 430mmD | 4.96 | 5.26 |
Outer Carton | 16 | 9321001391333 | 330mmW x 390mmH x 440mmD | 10.45 | 11.12 |
Pallet | 384 |
Documentation
Declaration of Conformity |