e-catalogue 2024

D105/12TRPPCC

Powerboard - TV & AV 10A 2400W 12 outlets charcoal overload protection 1.8m lead 150J surge

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001391371

Description

The HPM 12 outlet power board has spacing for 3 transformers as well as surge protection and RFI filtering to protect the devices connected to this power outlet.

  • High 450J surge protection with surge protection indicator, helps prevent damage to connected tools and appliances caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • RFI Filter included to help reduce interference, providing a clean power signal to your devices
  • Ideal for use with TV and AV equipment as it can assist in delivering optimal picture and sound quality by reducing RFI
  • Three wide spaced sockets for use with transformer plug packs
  • Long 1.8m Lead to get power where needed
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001391371 185mmW x 445mmH x 45mmD 620.0 657.5
Inner Carton 8 9321001391388 320mmW x 180mmH x 430mmD 4.96 5.28
Outer Carton 16 9321001391395 330mmW x 390mmH x 440mmD 10.55 11.22
Pallet 384

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.