D105/5TRPACC
Description
- 350J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Three wide spaced sockets for use with transformer plug packs
- Long 1.8m Lead to get power where needed
- Rating: 230-240V a.c. 50Hz
- Total loading: 10A 2400W
- Surge protection type: MOV (metal oxide varisor)
- Clamping voltage: 775V
- Energy absorption (outlets): 350 Joules
- Plug: Right angle
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation.
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001435143 | 140.0mmW x 400.0mmH x 45.0mmD | 372.0 | 435.0 |
Inner Carton | 5 | 9321001435150 | 400.0mmW x 150.0mmH x 195.0mmD | 1.9 | 2.36 |
Outer Carton | 30 | 9321001435167 | 610.0mmW x 330.0mmH x 430.0mmD | 11.16 | 14.6 |
Pallet | 480 |
Documentation
Data Sheets & Others | |
Sales Flyer | |
Declaration of Conformity |