e-catalogue 2024

D105PA6

Powerboard - Standard 10A 2400W 6 outlets white overload protection 0.9m lead 150J surge

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9310539268705
Item Dimensions 316.0mmW x 26.6mmH x 48.0mmD

Description

The HPM 6 outlet power board has surge protection to protect the devices connected to this power outlet.

  • 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Long 1.8m Lead to get power where needed
  • Rating: 230-240V a.c. 50Hz
  • Total loading: 10A 2400W
  • Surge protection type: MOV (metal oxide varisor)
  • Clamping voltage: 775V
  • Energy absorption (outlets): 175J
  • Plug: Right angle
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitible for commercial installation.
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 140.0mmW x 400.0mmH x 45.0mmD 360.0 384.0
Inner Carton 5 9310539000558 190.0mmW x 150.0mmH x 380.0mmD 1.82 1.94
Outer Carton 30 9321001168430 600.0mmW x 320.0mmH x 400.0mmD 11.71 12.46
Pallet 480

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.