e-catalogue 2024

D105PA6CC

Powerboard - 6 outlets 10A - 150J Surge Protector with indicator - 1.8 meter length - safety overload protection - Charcoal

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001280361

Description

The HPM 10A 6 outlet power board is surge protected to protect devices. Connected to this power board is a 1.8m lead to get power where it is needed.

  • 150J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
  • Long 1.8m Lead to get power where needed
  • Rating: 230 - 240V a.c. 50Hz
  • Total loading: 10A 2400W
  • Surge protection type: MOV (metal oxide varisor)
  • Clamping voltage: 775V
  • Energy absorption (outlets): 175J
  • Plug: Right angle
  • Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation.
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 400.0 420.0
Inner Carton 4 9321001280378 130mmW x 120mmH x 360mmD 1.6 1.7
Outer Carton 32 9321001280385 380mmW x 280mmH x 540mmD 13.4 14.26
Pallet 512

Documentation

icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.