D105PA8
Description
The HPM 10A 8 outlet power board is surge protected to protect devices. Connected to this power board is a 1.8m lead to get power where it is needed.
- 150J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
- Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart.
- Long 1.8m Lead to get power where needed
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001391340 | 140mmW x 215mmH x 45mmD | 520.0 | 548.0 |
Inner Carton | 5 | 9321001391357 | 190mmW x 150mmH x 470mmD | 2.59 | 2.76 |
Outer Carton | 25 | 9321001391364 | 500mmW x 460mmH x 370mmD | 13.69 | 14.56 |
Pallet | 300 |
Documentation
Declaration of Conformity |