e-catalogue 2024

D105PAUSBWE

HPM 4 Outlet USB Charging Powerboard White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001432395
Item Dimensions 305.0mmW x 20.0mmH x 45.0mmD

Description

The HPM 4 outlet power board has surge protection to protect the devices connected to this power outlet. Also equipped is 2x USB ports to charge 2 smartphones simultaneously

  • 175J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
  • Safety overload protection - If an overload occurs, this powerboard has a safety cutout, simply push to restart
  • Long 1.5m Lead to get power where needed
  • 2x USB Rated at 2.1A max that will allow charging of 1 x tablet or 2 x smartphones at full capacity
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001432395 103.0mmW x 550.0mmH x 50.0mmD 440.0 440.0
Inner Carton 6 9321001432401 310.0mmW x 560.0mmH x 113.0mmD 2.8 2.8
Outer Carton 36 9321001432418 620.0mmW x 560.0mmH x 320.0mmD 18.0
Pallet 432

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.