e-catalogue 2024

D105PBOSSELPA8

Powerboard -Plugboss heavy duty 10A 2400W 8 outlets yellow/black overload protection RCD protect 3.0m lead 700J surge

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001275510
Item Dimensions 115.0mmW x 340.0mmH x 35.0mmD

Description

This rugged, extra-safe powerboard is for serious makers. If you love spending hours in your workshop making magic with your power tools, it is a trusty companion. It features quality RCD protection to prevent electrocution from faults, spring-loaded covers on outlets to prevent dust build-up, and a long lead length for more flexible positioning.

  • 8 Outlet power board with Electrosafe RCD safety switch
  • 700J surge protection with surge protection indicator, helps prevent damage to connected tools and appliances caused by inconsistencies in power supply
  • Two wide spaced sockets for use with transformer plug packs
  • Electrical safety rotating covers - help keep dust and dirt out of the sockets
  • Extra long 3m Lead to get power where it is needed
  • Voltage: 230-240Va.c 50Hz
  • Max load: 2400W 10A
  • Tipping sensitivity: 30mA
  • For indoor use only
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001275510 120.0mmW x 340.0mmH x 40.0mmD 1100.0 1161.67
Inner Carton 4 9321001275527 200.0mmW x 270.0mmH x 350.0mmD 4.41 4.68
Outer Carton 12 9321001275534 380.0mmW x 280.0mmH x 620.0mmD 13.78 14.66
Pallet 288

Documentation

icon Data Sheets & Others
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.