D105PBOSSPA6
Description
Ideal for workshops, this rugged powerboard features two transformer spaced outlets for your convenience. It also features a cord wrapping channel to help you keep the cord neat, and a parking clip to help prevent the lead unravelling when not in use.
- 700J surge protection with surge protection indicator, helps prevent damage to connected devices caused by inconsistencies in power supply
- Two wide spaced sockets for use with transformer plug packs
- Extra long 3.1m Lead to get power where it is needed
- Illuminated on/off switch
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001222293 | 975.0 | 980.0 | |
Inner Carton | 4 | 9321001222774 | 130mmW x 310mmH x 330mmD | 3.01 | 3.2 |
Outer Carton | 12 | 9321001222781 | 350mmW x 330mmH x 420mmD | 11.83 | 12.58 |
Pallet | 384 |
Documentation
Declaration of Conformity |