D105SSPA4
Description
The HPM 4 Outlet Surge Protected Powerboard provides surge protection to help prevent damage to connected appliances without compromising the performance of your equipment. Featuring child safe spring-loaded outlet covers, it helps to keep the outlets closed when not in use, ensuring nothing is plugged in where it should not be.
- Features child safe spring loaded outlet covers. Insert, rotate and connect devices
- 0.9m lead length
- Indoor use only
- 10 Amp, 2400W total loading
- 230-240V a.c. 50Hz
- Right angle plug
- 175J surge protection to help prevent damage to connected tools and appliances caused by inconsistencies in power supply
- Safety overload protection in the event that the current from appliances plugged in to this powerboard exceed safe levels, the safety overload protection device will cut off the power
- Disclaimer: This product has been designed for domestic or similar uses and is not suitable for commercial installation
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001260912 | 50.0mmW x 290.0mmH x 40.0mmD | 28.0 | 305.0 |
Inner Carton | 4 | 9321001260974 | 260.0mmW x 120.0mmH x 120.0mmD | 1.15 | 1.22 |
Outer Carton | 40 | 9321001261032 | 630.0mmW x 260.0mmH x 280.0mmD | 11.88 | 12.64 |
Pallet | 640 |
Documentation
Declaration of Conformity |