D2PAB
Description
For those who want twice the power and a little surge protection. This unit extends to the right and includes a handy audible buzzer to notify you when the surge protection function has expired. If the red neon light is off, this means there is no surge protection and it needs to be replaced
- Right Projecting double adaptor
- Offers protection against surge and spikes
- Audible buzzer warning when unit is no longer protected by surges
- Make one powerpoint into two
- Left, right or vertical extension options available
- Surge protection models available
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001155485 | 121mmW x 55mmH x 140mmD | 90.0 | |
Inner Carton | 5 | 9321001155775 | 130mmW x 205mmH x 185mmD | 0.54 | |
Outer Carton | 100 | 9321001179368 | 430mmW x 395mmH x 675mmD | 11.7 | |
Pallet | 1200 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |