D2WE
Description
Slimline double adaptor, 10A. Projects. to the Right of the powerpoint.
- Right Projecting double adaptor
- 10 Amp, 240V a.c
- Colour: White
- Make one powerpoint into two
- Left, right or vertical extension options available
- Surge protection models available
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 108mmW x 55mmH x 127mmD | 65.0 | 70.0 | |
Inner Carton | 5 | 9310539000008 | 112mmW x 132mmH x 175mmD | 0.37 | 0.42 |
Outer Carton | 120 | 9321001148746 | 420mmW x 380mmH x 475mmD | 12.5 | |
Pallet | 2160 |
Documentation
Data Sheets & Others | |
Declaration of Conformity |