e-catalogue 2024

Description

This HPM Portable Safety Switch Plug is designed for the replacement of standard plug tops on tools such as electric lawn mowers, high pressure washers and other appliances. This device constantly monitors the balance of the current flow in both active and neutral wires of the tool and lead that you are using. If an imbalance occurs, as it would if current was to flow through the body to the earth, the safety switch will immediately detect this dangerous fault and switch the power off.

  • 10A RCD plug top for wiring onto tools & extension cords
  • Replaces existing plug top
  • Protects against electric shock
  • 30mA sensitivity
  • IP33 Rating
  • 230-240V
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9310539286402
Inner Carton 5 9310539002040 400mmW x 220mmH x 145mmD
Outer Carton 50 9321001176152

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.