D5101
Description
The HPM D5101 safety electrical lead has a 10amp 30mA RCD unit inbuilt with a trip time of 30ms perfect for DIY or commercial use. to achieve power up to 1.6 metres away from any power source.
- 1.6 Meter Lead
- RCD inbuilt, 30mA
- Trip time of 30ms
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 480.0 | 546.6699 | ||
Inner Carton | 3 | 9310539002057 | 230mmW x 160mmH x 410mmD | 1.6 | 1.7 |
Outer Carton | 18 | 9321001176169 | 440mmW x 530mmH x 470mmD | 10.42 | 11.08 |
Pallet | 324 |
Documentation
Instruction Sheets | |
Declaration of Conformity |