D641/BLR
Description
The HPM D641/BLR battery operated door chime is wireless to provide easier installation, this unit has a range of up to 70 meters
- Battery operated - easy to install - totally portable - no wires or cables
- Long range radio-wave transmission up to 70 metres which allows you to place the door chime anywhere in your home, garden or garage
- ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have a similar Door Chime
- Choose between two possible chime tones: Ding Dong and Westminster
- Name tag insert on Bell Press enables visitors to check they are calling at the right place
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001203353 | 190.0mmW x 260.0mmH x 50.0mmD | 220.0 | 264.0 |
Inner Carton | 5 | 9321001203360 | 200.0mmW x 200.0mmH x 270.0mmD | 1.2 | 1.32 |
Outer Carton | 20 | 9321001203377 | 420.0mmW x 230.0mmH x 560.0mmD | 5.77 | 6.14 |
Pallet | 600 |
Documentation
Instruction Sheets |