D641/BFL
Description
The HPM D641/BFL battery operated door chime is wireless to provide easier installation, has an inbuilt flashing light and up to 70m range
- Battery operated - easy to install - totally portable - no wires or cables
- Long range radio-wave transmission up to 70 metres which allows you to place the door chime anywhere in your home, garden or garage
- ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have a similar Door Chime
- Choose between two possible chime tones: Ding Dong and Westminster
- Inbuilt flashing light
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 170mmW x 260mmH x 50mmD | 266.0 | 312.0 | |
Inner Carton | 5 | 9321001229681 | 280mmW x 90mmH x 340mmD | 1.47 | 1.56 |
Outer Carton | 50 | 9321001229698 | 360mmW x 570mmH x 960mmD | 16.79 | 17.86 |
Pallet | 300 |
Documentation
Instruction Sheets |