D641/BPWE
Description
If your bell press has been damaged, graffittied or has disappeared into thin air, we've got you covered. This bell press is suitable to use with any of the door chimes in our D641 series.
- Additional bell press.
- Suits all HPM D641 Series Door Chimes
- Battery operated - easy to install - totally portable - no wires or cables.
- It can also be used as a pager or panic switch.
- Choice of two chime tones: Ding Dong or Westminster.
- 12V Bell Press Battery included
- ‘Good neighbours’ feature: easy adjustment of channel selections will stop interference from neighbours who have the same Door Chime, or false triggering from other transmitters.
- Contemporary Design
- Weatherproof– for outdoor use
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001227274 | 70mmW x 160mmH x 30mmD | 57.0 | 70.0 |
Inner Carton | 10 | 9321001227342 | 180mmW x 160mmH x 180mmD | 0.66 | 0.7 |
Outer Carton | 100 | 9321001227359 | 210mmW x 390mmH x 840mmD | 7.56 | 8.03999 |
Pallet | 24000 |
Documentation
Instruction Sheets |