e-catalogue 2024

D810SLIMTP

Analogue timer - 10A 2400W - NSW 24h slimline twin pack 30min increments double pole

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 2
Base Unit Barcode 9321001287681

Description

The D810SLIMTP plug in timer allows you to automate devices like lamps, seasonal lighting and portable fans to cut down on both energy use and bills. This timer is programmable on a daily cycle and can be set in 30-minute increments. It is designed to be easy to set and has an override switch for control of the outlet.

  • Slimline 24 hour timer
  • Fits two side by side on a standard double powerpoint
  • Up to 48 on/off switches each day
  • Twin Pack
  • Override switch allows independent control over appliances
  • 3 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 130mmW x 230mmH x 60mmD 240.0 270.0
Inner Carton 6 9321001287698 240mmW x 140mmH x 260mmD 1.52 1.62
Outer Carton 36 9321001287704 500mmW x 280mmH x 440mmD 9.76 10.38
Pallet 864

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.