e-catalogue 2024

D817/2

Digital timer - 10A 2400W - NSW 7 day 1min increments up to 14 ON/OFF settings per day battery back up

Availability No Longer Available
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001245131

Description

The HPM D817/2 is a 7 day digital timer, Digital accuracy and advanced functions. This timer includes battery backup, with up to 14 on & off settings per day.

  • 7 Day Digital Timer
  • Battery Backup
  • 14 on & off switching per day
  • 5 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 130mmW x 230mmH x 70mmD 217.0 256.0
Inner Carton 5 9321001245186 130mmW x 240mmH x 380mmD 1.18 1.26
Outer Carton 40 9321001256625 570mmW x 410mmH x 500mmD 10.49 11.16
Pallet 480

Documentation

icon Instruction Sheets
icon Declaration of Conformity

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.