D817SLIMTP
Description
This slim, clever timer can be used as a 7 day timer, 24 hour timer, or clock. The digital display is easier to read than analogue dials. Plus, the timer is quiet - no ticking sounds! Use it with festive lights, heaters, fans, heated towel rails, dryers, washing machines, coffee machines and other kitchen gadgets.
- Slim design (fit 2 timers in one powerpoint)
- Up to 16 different “ON” and “OFF” switches per day
- Settings - 24 Hour, 7 Day, Weekday, Weekend and more
- Advanced countdown and random modes
- Rechargeable battery backup
- To-the-minute programming accuracy
- Home-Safe mode: Randomly delays that start and finish times of your programmed settings by 4 - 32 minutes. This helps provide added sevurity to your home by creating an unpredictable pattern for lighting when you are away
- Countdown mode: Use with festive lights so they turn OFF after you go to bed
- Easy summer time setting: Change the clock to daylight savings time with a push of one button
- Internal rechargable battery back up so you wont lose your settings in a power failure
- 3 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001426226 | 131mmW x 235mmH x 75mmD | 320.0 | 267.0 |
Inner Carton | 6 | 9321001426233 | 275mmW x 270mmH x 135mmD | 2.0 | |
Outer Carton | 36 | 9321001426240 | 560mmW x 440mmH x 280mmD | 12.9 | |
Pallet | 864 |
Documentation
Data Sheets & Others |