EA910PMAWE
Description
Panel Mount Adaptors are designed to mount Excel Life mechanisms and sockets on thin panels e.g. distribution board
- Suitable for panels from 0.7mm to 3.0 mm in thickness
- Front mountable
- Accepts insert EA910 series (25x57mm)
- Colour: White
- Cut-out size: 31 x 75mm
- Add a line for Plate size: 36 x 80mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431374 | 140.0mmW x 190.0mmH x 33.0mmD |
Inner Carton | 10 | 9321001431398 | 163.0mmW x 163.0mmH x 131.0mmD |
Outer Carton | 120 | 9321001431411 | 499.0mmW x 333.0mmH x 262.0mmD |
Documentation
Data Sheets & Others | |
Brochures |