EA920PMAWE
Description
Panel Mount Adaptors are designed to mount Excel Life mechanisms and sockets on thin panels e.g. distribution board
- Suitable for panels from 0.7mm to 3.0 mm in thickness
- Front mountable
- Accepts 2x inserts EA910 series (25x57mm) or 1 x insert EM787WE (50x75mm) or 1 insert EMV787 series (50x57mm)
- Colour: White
- Cut-out size: 65x75mm
- Plate size: 70 x 80mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001431381 | 140.0mmW x 190.0mmH x 33.0mmD |
Inner Carton | 10 | 9321001431404 | 163.0mmW x 163.0mmH x 131.0mmD |
Outer Carton | 120 | 9321001431428 | 499.0mmW x 333.0mmH x 262.0mmD |
Documentation
Data Sheets & Others | |
Brochures |