EC770/3GPLCAWE
Description
- Chemical Resistant and Antimicrobial
- Suitable for Healthcare facilities such as Hospitals
- Ready to accept any Excel Life range medical mechanism
- More fixing options - 4 corners
- Oval 84mm fixing points - make it easier to straighten-up products at the last minute
- Paint path - lessens potential damage to walls by providing a small channel for paint ingress
- Uniform external surround - fits all switches and powerpoints in the Common Plate series
- Cut-out size: 96 x 40mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001427667 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001428473 | 163mmW x 163mmH x 131mmD |
Outer Carton | 120 | 9321001429289 |
Documentation
Data Sheets & Others | |
Brochures | |
Technical Drawings |