e-catalogue 2024

EC770/6GPLWE

Excel Life - Common plate - Grid & plate For EM series switch mechanisms 6 gang white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400585

Description

  • Ready to accept any Excel Life range mechanism
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint path - lessens potential damage to walls by providing a small channel for paint ingress
  • Uniform external surround - fits all switches and powerpoints in the Common Plate series
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400585 110mmW x 170mmH x 30mmD
Inner Carton 10 9321001403029 163mmW x 163mmH x 131mmD
Outer Carton 120 9321001405467

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.