EC777EL30CAWE
Description
- High sensitivity 30mA tripping current
- Power Available LED (Amber) and Power Supplied LED (Red)
- Does not trip on Mains failure
- Internal safety shutters for extra safety
- More fixing options - 4 corners
- Retained terminal screws
- Colour: White, Beige
- Marked accordingly to ASNZS3003-2011
- Chemical Resistant and Antimicrobial
- Cut-out size: 96 x 56mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001427995 | 110mmW x 170mmH x 30mmD |
Inner Carton | 2 | 9321001428800 | |
Outer Carton | 24 | 9321001429616 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets | |
Technical Drawings | |
Declaration of Conformity |