e-catalogue 2024

EC914WE

Excel Life - Common plate - Electronic device no touch switch 1 gang 4A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001401988

Description

  • Light switch that does not require physical touching - just pass hand within 50mm from the switch
  • Up to 5 No-Touch switches can be wired in parallel
  • Ideal for projects with strict hygiene requirements such as hospitals and professional kitchens
  • Blue LED indicator - makes the switch easy to find in the dark
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001401988
Inner Carton 6 9321001404422 163mmW x 131mmH x 163mmD
Outer Carton 72 9321001406860

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.