e-catalogue 2024

EC915WE

Excel Life - Common plate - Electronic device emergency stop Switch 1/4 turn 1 gang 3AX 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001401957

Description

  • Deactivates the power supply
  • Suitable for labs, production lines, industrial cutting and retail windows
  • 1/4 turn unlocking
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001401957
Inner Carton 4 9321001404392 163mmW x 163mmH x 131mmD
Outer Carton 48 9321001406839

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.