EC918WE
Description
- Suitable for use with an external switch for outdoor applications, a door bell scenario for example
- Emits a buzzing noise when the appropriate voltage is applied to the terminals
- Used with a push-button switch
- Ideal for any ring alert
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001400363 | |
Inner Carton | 6 | 9321001402800 | 163mmW x 131mmH x 163mmD |
Outer Carton | 72 | 9321001405245 |
Documentation
Data Sheets & Others | |
Brochures |