e-catalogue 2024

EC920WE

Excel Life - Common plate - Electronic device roller blinds control switches push button 1 gang direct control 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001401964

Description

  • One way push-button switch for motorised blinds, shutters or curtains, 500W - 3 wire
  • For use directly with blinds, shutters or curtains
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001401964 110mmW x 170mmH x 30mmD
Inner Carton 8 9321001404408 163mmW x 163mmH x 131mmD
Outer Carton 96 9321001406846

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.