e-catalogue 2024

EC923TWE

Excel Life - Common plate - Electronic device time delay switch 8 weekly programs 1 gang 10A 240V a.c. 20hr reserve white LCD screen - white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400332

Description

This switch allows you to program up to 8 weekly scenarios, making it the only choice for use in situations when lights need to be turned on and off at specific times such as schools, shops or sports facilities. It can also be used in conjunction with a motor such as a pool pump. Should the power go out, a working reserve will ensure the programming is maintained for 20 hours.

  • Programmable time switch, 3 wire
  • 20 hours working reserve
  • Up to 8 weekly programmes
  • Suitable for 1200W 230V incandescent and halogen loads, 1800VA fluorescent Ø26 or 38mm
  • ELV halogen with ferromagnetic or electronic transformer - 1800W motors (ventilation only), 3600W resistive (heating only)
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001400332 110mmW x 170mmH x 30mmD
Inner Carton 6 9321001402770 163mmW x 131mmH x 163mmD
Outer Carton 72 9321001405214

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.