e-catalogue 2024

EC925WE

Excel Life - Common plate - Electronic device guest room call control 2 gang 6A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001399766

Description

  • Installed inside the room to allow guests to indicate: ‘do not disturb’ or ‘clean the room’
  • Compliance IEC 60669-1
  • Cut-out size: 96 x 56mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001399766 110mmW x 170mmH x 30mmD
Inner Carton 6 9321001402206 163mmW x 163mmH x 131mmD
Outer Carton 72 9321001404644

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.