e-catalogue 2024

ECEL10N2CAWE

Excel Life - Medical - Common plate - RCD plate 10mA - with power available - antimicrobial & chemical resistant RCD switch - white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001428046

Description

  • High sensitivity 10mA tripping current
  • Power Available LED (Amber)
  • Power Available LED (Red)
  • More fixing options - 4 corners
  • Does not trip in mains failure
  • Marked accordingly to AS/NZS 3003-3011
  • Chemical Resistant and Antimicrobial
  • Colour: White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • 1 Year Warranty

Volumetrics

Contents Barcode
Base Unit 1 9321001428046
Inner Carton 2 9321001428855
Outer Carton 24 9321001429661

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.