e-catalogue 2024

ECEL10N2WE

Excel Life - Common plate - Hospitality RCD protected switche 1 gang RCD 10mA 20A 240V a.c. white

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001425021

Description

  • Hardwired RCD protection safety switch
  • Suitable for domestic, commercial and medical applications
  • High-sensitivity, 10mA tripping current
  • Power Available and Power on Neon indicators
  • Does not trip on mains failure
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions
Base Unit 1 9321001425021
Inner Carton 2 9321001425038 163mmW x 163mmH x 131mmD

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.