ECV787XWE
Description
- Versatile - insert any 770 module into the extra hole to create a customised product quickly onsite eg.EM803SURGEWE
- Rated 10A
- Internal safety shutters for extra safety
- Uniform external surround - fits all switches and powerpoints in the Common Plate series
- More fixing options - 4 corners
- Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
- Paint path - lessens potential damage to walls by providing a small channel for paint
- Retained terminal screws
- Inline terminals for easier installation
- Cut-out size: 56 x 96mm
- Plate dimensions: 118 x 74mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | |
---|---|---|---|
Base Unit | 1 | 9321001423195 | 110mmW x 170mmH x 30mmD |
Inner Carton | 10 | 9321001423690 | 163mmW x 163mmH x 131mmD |
Outer Carton | 120 | 9321001424192 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |