ED3FCWE
Description
The Excel Life Dedicated Plate equipped with a 3-speed fan controller is constructed to withstand tough conditions in both commercial and residential settings. It provides effective speed control for ceiling fans and is a great addition to any home or office decor.
- 100VA maximum load
- 3 speed fan controller
- Single mechanism size, suitable for multi-gang plates
- Easy to install
- Cut-out size: 96 x 56mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001426257 | 140.0mmW x 190.0mmH x 33.0mmD | 0.115 | 0.117 |
Inner Carton | 8 | 9321001450795 | 163.0mmW x 163.0mmH x 131.0mmD | 0.92 | 1.086 |
Outer Carton | 96 | 9321001426264 | 499.0mmW x 333.0mmH x 262.0mmD | 11.04 | 13.532 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |