e-catalogue 2024

ED770/1HIPWE

Excel Life 16AX Single Pole Double Throw Weatherproof Horizontal Rocker Switch 1 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001402008
Item Dimensions 77.0mmW x 121.0mmH x 55.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Series switches have been built tough and reliable for both residential and commercial environments. The weatherproof range allows you to extend your interior design outside in the elements with its IP66 rating, creating a cohesive and stylish fit-out. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.

  • Fluoro rated up to 16AX
  • IP66 weatherproof rating, offering protection against dust and water
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Supply Voltage: 230-240V a.c.
  • Colour: Gloss White
  • Cut-out size: 96 x 56mm
  • Plate dimensions: 121 x 77mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001402008 140.0mmW x 190.0mmH x 55.0mmD 0.093 0.095
Inner Carton 6 9321001404446 163.0mmW x 131.0mmH x 163.0mmD 0.558 0.72
Outer Carton 72 9321001406884 499.0mmW x 333.0mmH x 266.0mmD 6.696 9.14

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.