ED770/1WE
Description
The Excel Life Dedicated Plate Series switches are tough and reliable for both residential and commercial environments. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.
- Fluoro rated up to 16AX
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Supply Voltage: 230-240V a.c.
- Colour: Gloss White
- Cut-out size: 56 x 96mm
- Plate dimensions: 77 x 121mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001401834 | 140.0mmW x 190.0mmH x 30.0mmD | 0.07 | 0.072 |
Inner Carton | 10 | 9321001404279 | 163.0mmW x 131.0mmH x 163.0mmD | 0.7 | 0.87 |
Outer Carton | 120 | 9321001406716 | 499.0mmW x 333.0mmH x 266.0mmD | 8.4 | 10.94 |
Pallet | 3840 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals | |
Declaration of Conformity |