e-catalogue 2024

ED770/2PLMS

Excel Life Switch Coverplate 2 Gang Matt Silver

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001399650
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Switch Coverplate provides both the style and practicality you need to upgrade the look of any residential or commercial space. Our innovative coverplate is carefully designed to give you a modernized switch plate with easy clip-on installation. The sleek, minimalist design allows for a refreshed atmosphere no matter your current décor theme.

  • For use with Excel Life Dedicated Plate series, 2 Gang Switch Grid
  • Matt finish ensures easy cleaning and maintenance
  • Interchange that is both effortless and smooth
  • Colour: Matt Silver
  • Plate Size: 121mm x 77mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001399650 110.0mmW x 170.0mmH x 30.0mmD 0.025 0.027
Inner Carton 10 9321001402091 126.0mmW x 83.0mmH x 162.0mmD 0.25 0.42
Outer Carton 120 9321001404538 260.0mmW x 340.0mmH x 260.0mmD 3.0 5.54
Pallet 7200

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.