e-catalogue 2024

ED770/3PLDI

Excel Life Switch Coverplate 3 Gang Diesel

Availability No Longer Available AUS
Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001419594
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Switch Coverplate provides both the style and practicality you need to upgrade the look of any residential or commercial space. Our innovative coverplate is carefully designed to give you a modernized switch plate with easy clip-on installation. The sleek, minimalist design allows for a refreshed atmosphere no matter your current décor theme.

  • For use with Excel Life Dedicated Plate series, 3 Gang Switch Grid
  • Colour: Diesal
  • Lustrous, high gloss finish
  • Liquid Gloss is perfect for pairing with glass splashbacks, beautiful tapware and brilliant tiles.
  • Plate Size: 121mm x 77mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001419594 110.0mmW x 150.0mmH x 20.0mmD 0.022 0.024
Inner Carton 10 9321001420019 126.0mmW x 83.0mmH x 162.0mmD 0.22 0.39
Outer Carton 120 9321001420439 330.0mmW x 250.0mmH x 250.0mmD 2.64 5.18

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.