e-catalogue 2024

ED770/40DPCTPWE

Excel Life 40A COOKTOP Double Pole Heavy Duty Vertical Rocket Switch 1 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1.000000000
Base Unit Barcode 9321001437543
Item Dimensions 77.0mmW x 121.0mmH x 25.0mmD
Video youtube

Description

This Excel Life Dedicated Plate is a durable solution for those who use a combined gas/electric cooking appliance. It comes with a custom engraved COOKTOP rocker switch, which makes it easy to identify. This switch plate is built to withstand wear and tear, ensuring its longevity and reliability over time.

  • 40A switching capacity, double pole
  • Rocker switch engraved with COOKTOP for easy identification
  • 4 Corner fixing options making it a secure installation
  • With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
  • Paint paths lessen potential damage to walls by providing a small channel for paint
  • Supply Voltage: 230-240V a.c.
  • Colour: Gloss White
  • Cut-out size: 56 x 96mm
  • Plate dimensions: 120 x 76mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001437543 140.0mmW x 190.0mmH x 33.0mmD 0.11 0.112
Inner Carton 10 9321001437574 163.0mmW x 131.0mmH x 163.0mmD 1.1 1.27
Outer Carton 120 9321001437604 499.0mmW x 333.0mmH x 262.0mmD 13.2 15.74

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.