ED770/6GPLWE
Description
The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.
- 6 Gang
- Compatible with Excel Life single module switch mechanisms – eg. mechanical switch, electronic push button switch or dimmer
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Colour: Gloss White
- Cut-out size: 56 x 96mm
- Plate Size: 77mm x 121mm
- Depth: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001400592 | 110.0mmW x 170.0mmH x 30.0mmD | 0.048 | 0.05 |
Inner Carton | 10 | 9321001403036 | 160.0mmW x 160.0mmH x 120.0mmD | 0.48 | 0.65 |
Outer Carton | 120 | 9321001405474 | 499.0mmW x 333.0mmH x 263.0mmD | 5.76 | 8.3 |
Pallet | 4800 |
Documentation
Data Sheets & Others | |
Brochures | |
Approvals |