ED777DPUG
Description
The Excel Life Dedicated Plate Double Pole Powerpoint provides added safety by isolating both the live and neutral wires, reducing the risk of electrical shock or fire. The compact design allows for easy integration into any space, and installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.
- Ideal for use with heavy-duty appliances with high power-consumption
- Inline terminals for easier installation
- Internal safety shutters for extra safety
- 4 Corner fixing options making it a secure installation
- With Oval 8mm fixing points, straightening up products at the last minute becomes a breeze, saving you time and effort
- Paint paths lessen potential damage to walls by providing a small channel for paint
- Current Rating: 10A, Supply Voltage: 230-240V a.c.
- Retained terminal screws
- Colour: Urban Grey
- Conforms to AS/NZS 3112 and AS/NZS 3190
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001425649 | 140.0mmW x 190.0mmH x 33.0mmD | 0.109 | 0.111 |
Inner Carton | 10 | 9321001425724 | 163.0mmW x 163.0mmH x 131.0mmD | 1.09 | 1.26 |
Outer Carton | 120 | 9321001425809 | 499.0mmW x 333.0mmH x 266.0mmD | 13.08 | 15.62 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |