ED787/15WE
Description
Enhance your home or office with the Excel Life Dedicated Plate Single Powerpoint. Its compact design allows for easy integration into any space. The product prioritizes safety with raised insulated barriers on the terminals that prevent unintentional contact with live wires. Furthermore, installation is simplified with elongated oblong mounting holes that improve levelling, guaranteeing a secure installation.
- Inline terminals for easier installation
- Rated 15A
- Internal safety shutters for extra safety
- More fixing options - 4 corners
- Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
- Paint path - lessens potential damage to walls by providing a small channel for paint
- Retained terminal screws
- Colour: Gloss White
- Cut-out size: 96 x 56mm
- Cut-out size: 96 x 56mm
- Plate dimensions: 120 x 76mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001396581 | 140.0mmW x 190.0mmH x 30.0mmD | 0.085 | 0.087 |
Inner Carton | 10 | 9321001396598 | 163.0mmW x 131.0mmH x 163.0mmD | 0.85 | 1.02 |
Outer Carton | 120 | 9321001396604 | 499.0mmW x 333.0mmH x 262.0mmD | 10.2 | 12.74 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |