e-catalogue 2024

ED920GPLWE

Excel Life - Dedicated Plate - Grid & Plate for 2 x Arteor Modules Gloss White 45x45mm

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001425373
Item Dimensions 77.0mmW x 121.0mmH x 10.0mmD
Video youtube

Description

The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.

  • Can fit 2 Modules Arteor: 1 x 2Modules (45x45mm) or 2 x 1Modules (22.5x45mm)
  • Compatible with 2 module Excel Life and Arteor module mechanisms
  • Flexible solution: Make-up any combo required on site
  • More fixing options - 4 corners
  • Oval 84mm fixing points - make it easier to straighten-up products at the last minute
  • Paint paths lessen potential damage to walls by providing a small channel for paint ingress
  • Colour: Gloss White
  • Cut-out size: 56 x 96mm
  • Plate Size: 77mm x 121mm
  • Depth: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001425373 140.0mmW x 190.0mmH x 33.0mmD 0.03 0.032
Inner Carton 10 9321001425410 126.0mmW x 83.0mmH x 162.0mmD 0.3 0.47
Outer Carton 120 9321001425458 330.0mmW x 250.0mmH x 250.0mmD 3.6 6.14

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.