EDA770/2GPLUG
Description
The grid & plate kits from the Excel Life Dedicated Plate series are sturdy and dependable for use in both residential and commercial settings. They are designed to work seamlessly with Excel Life Mechanisms, enabling you to tailor the installation to your specific needs. Whether you require rocker switches or USB chargers, you can create a plate that perfectly suits your requirements.
- 2 Gang
- Ideal for architraves or narrow spaces
- Compatible with Excel Life single module switch mechanisms – eg. mechanical switch, electronic push button switch or dimmer
- Supplied with fixing screws
- 70mm mounting centres
- Colour: Urban Grey
- Plate Size: 35 x 88mm
- Depth: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001417101 | 110.0mmW x 170.0mmH x 30.0mmD | 0.018 | 0.02 |
Inner Carton | 10 | 9321001417118 | 126.0mmW x 162.0mmH x 83.0mmD | 0.18 | 0.35 |
Outer Carton | 120 | 9321001417125 | 330.0mmW x 250.0mmH x 250.0mmD | 2.16 | 4.7 |
Documentation
Data Sheets & Others | |
Brochures |