EDA770/2WE
Description
The Excel Life Dedicated Plate Series switches are tough and reliable for both residential and commercial environments. Each dedicated plate includes rocker switches specifically crafted to withstand wear and tear, featuring a 16A/16AX and M100 rating to maximize longevity and efficiency.
- Ideal for architraves or narrow spaces
- Supplied with 16AX flouro rated switch mechanism
- 2 Gang
- Cut-out size: 25mmW x 25mmH
- 70mm mounting centres
- Colour: Gloss White
- Plate dimensions: 35 x 88mm
- Plate thickness: 10mm
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
- 1 Year Warranty
Volumetrics
Contents | Barcode | Dimensions | Net Weight | Gross Weight | |
---|---|---|---|---|---|
Base Unit | 1 | 9321001425878 | 110.0mmW x 170.0mmH x 30.0mmD | 0.018 | 0.02 |
Inner Carton | 10 | 9321001425908 | 126.0mmW x 162.0mmH x 83.0mmD | 0.18 | 0.35 |
Outer Carton | 120 | 9321001425939 | 330.0mmW x 250.0mmH x 250.0mmD | 2.16 | 4.7 |
Documentation
Data Sheets & Others | |
Brochures | |
Declaration of Conformity |