e-catalogue 2024

EDKFSWE

Excel Life Hospitality Keyfob Switch 1 Gang Gloss White

Saleable Location AUS/NZL
Base Unit Contents 1
Base Unit Barcode 9321001400899
Item Dimensions 77.0mmW x 121.0mmH x 30.0mmD
Video youtube

Description

The Excel Life Dedicated Plate Hospitality Keyfob is used to activate power and lighting within a room to conserve energy usage. With a built-in 30 second time delay switch, this allows the guest time to grab last minute items before exiting.

  • For use with a relay - can be wired to relays controlling circuits including AC, General Power, Lighting etc
  • Suitable for use with EAKEYFOB or credit card size cards
  • 230/240V a.c.
  • More fixing options - 4 corners
  • Oval 84 mm fixing points - make it easier to straighten-up products at the last minute
  • Colour: Gloss White
  • Cut-out size: 96 x 56 mm
  • Plate dimensions: 118 x 74mm
  • Plate thickness: 10mm
  • Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used
  • 1 Year Warranty

Volumetrics

Contents Barcode Dimensions Net Weight Gross Weight
Base Unit 1 9321001400899 140.0mmW x 190.0mmH x 30.0mmD 0.113 0.115
Inner Carton 4 9321001403333 163.0mmW x 163.0mmH x 131.0mmD 0.452 0.61
Outer Carton 48 9321001405771 499.0mmW x 333.0mmH x 262.0mmD 5.424 7.82

Documentation

All data mentioned in this e-catalogue (features and volumetrics) may be amended, so they can not constitute a commitment on our part. The e-catalogue is reserved for professionals only. We recall that all products must be installed according to installation rules by qualified personnel.