EM2000ERC
Description
The new Excel Life range of dimmers provide a whisper quiet operation and have overcome the annoying flicker caused by ripple injections in the mains supply. They are also fitted with over temperature protection
- A conservatively-rated 'Triac' solid state switch, mounted on a large heat sink to ensure reliable operation
- Large Capacity 2000VA Leading Edge Dimmer
- A resettable circuit breaker to provide over-current protection
- A minimum preset adjustment control to enable minimum light levels to be preset
- Effective filtering to minimise radio frequency interference
- Remote installation
- Cleaning instructions: This product should only be cleaned with a damp cloth. Cleaning agents and solvents should not be used.
Volumetrics
Contents | Barcode | |
---|---|---|
Base Unit | 1 | 9321001400202 |
Inner Carton | 1 | 9321001402640 |
Outer Carton | 10 | 9321001405085 |
Documentation
Data Sheets & Others | |
Brochures | |
Instruction Sheets |